Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.
Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.

CH(IT)

Tribo-optimised plastic plain bearings capture the bag forming, filling and sealing machines market
 

Despite adverse conditions, maintenance-free packaging machine thanks to drylin linear bearings

Linear plain bearings and films are used in the bag forming, filling and sealing machines of Hastamat Verpackungstechnik GmbH. They guarantee long service life on the transverse sealing tools and in the area of the longitudinal sealing unit despite unfavourable ambient conditions, which are mainly characterised by dust, powder deposits and moisture.

Profile

  • What was needed: igubal spherical bearingsdrylin R shaft guides, drylin R linear plain bearings, drylin SET easytube linear axis, drylin W clamping units
  • Requirements: The machine parts are exposed to dust, powder deposits, and moisture during the packaging process. They must be quick to change over and quick and easy to clean. The entire system is in continuous operation.
  • Industry: Packaging technology
  • Success for the customer: The plastic bearings withstand all external influences and ensure the necessary service life. Lubrication-free bearings prevent product contamination. This means that the bearing technology requires absolutely no maintenance.
Discover all products for the packaging industry
Main bearing vertical sealing tools Main bearings of the vertical sealing tools with drylin R liners combined with hard-anodised aluminium shafts for outstanding running performances.

Products used

Problem

Warm, cold, dusty or damp: These are just some of the challenges that bag forming, filling and sealing machines made by Hastamat Verpackungstechnik GmbH in Lahnau near Gießen, Germany, face when packaging a wide variety of products. For this purpose, they must be simple to operate and clean. The demands on the mounted machine elements are correspondingly high.
 
During the packaging process, dust, powder deposits and moisture are the rule. The machine is often only roughly cleaned after production or simply blown off with compressed air. There are only two constructive options here. Either the entire system should be elaborately sealed up, or use machine elements that can deal with this dirt accumulation without breaking down early.
 
Working in continuous operation without operating personnel, quick to retrofit, easy to clean are further essential components of the machine concept.

Solution

Plastic bearings from igus® defy all external influences and ensure the necessary service life. Matched to each other, they are easy to install and, because they are absolutely maintenance-free, product contamination by lubricants never occurs. This also means that there is no build-up of bacteria and dirt, which must be removed at great expense.  This is important because the customers of Hastamat Verpackungstechnik GmbH are mainly from the food industry.  
 
At the bearing of the transverse sealing tools on the sealing bar, maintenance-free liners are used in combination with hard anodised aluminium shafts. They are composed of a wear-resistant "iglidur®" material. The tribologically optimised high-performance polymer is predestined for applications in which the plain bearing elements should attain maximum service life. The self-lubricating machine elements are based on extremely wear-resistant plastic compounds specially developed for the linear technology. The dimensions are compatible with standard ball bearings. The special geometry guarantees reliability even in extreme environments. Even wash-down applications pose no problems.
 
Four drylin® Easy Tube linear units are used in the area of the longitudinal sealing unit for adjustment tasks. The user has two options. During format adjustment, the adjustment carriage can be adjusted manually using drylin® W clamping units or automatically using the drylin® Easy Tube positioning unit. When changing formats, the user always finds his exact position, thus avoiding setting errors.


Multihead weighers Tank operation of the flap opening mechanism in multi-head weighers by means of igubal double spherical bearings
Main bearing of the vertical sealing tools Main bearings of the vertical sealing tools with drylin R liners combined with hard-anodised aluminium shafts for outstanding running performances.
drylin easytube format adjustment
Linear adjustment Adjustment of the longitudinal sealing tools by means of drylin W including manual clamps for quick, easy and manual positioning.
Lead screw


I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® GmbH legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® GmbH o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® GmbH dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® GmbH