Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un département

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

CH(FR)

OFF-LINE configurator for the Geneva 2019 showroom

Choosing a vehicle from the SUPERSPORT category takes time and it is not advisable to rush your choice. Therefore, the company ARTEO CZ s.r.o. based in the Czech Republic has created an offline configurator. Even in today's over-technologized and online-driven times, there are good reasons for this type of presentation. The curved drylin® W rails from igus® were used for the offline configurator. The desired configuration can be created very quickly by simply turning it. 

Profile

What was needed: drylin® W curved linear guide
Requirements: Small dimensions, smooth and silent movements, variability, freedom of lubrication and maintenance
Industry: Furniture construction 
Success for the customer: The desired configuration is obtained by simply turning the rings
Do you need more information? Contact us here

Ask our expert

Icon_Button - Expert The igus® expert will gladly advise you – no strings attached.
Contact us here

Configurator

Icon_Button - Configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Download whitepaper

Icon_Button - White Paper When to use plastic linear bearings and linear guides with recirculating ball systems?
Download whitepaper

Products used

banner_curved_bends

drylin® W curved

 

  • Variable profile directions 
  • Suitable linear carriages
  • Lubrication-free drylin® W carriages for curved rails
  • More information
Buy here

Problem

The Czech company ARTEO CZ s.r.o. wanted to create a configurator for the Geneva 2019 showroom so that interested parties could easily configure the vehicles on site. The goal of the company was to create an offline configurator instead of an online configurator. ARTEO was looking for a system in which the rings can be rotated. The rings needed to be small in size, variable, lubrication-free and maintenance-free. Moreover, the offline configurator should allow for smooth and silent movements.
779 manus
779 manus

Solution

ARTEO relies on the curved drylin® W rails from igus® so that the offline configurator works smoothly and without lubrication and maintenance. Each independent rotating ring is an optional parameter of the vehicle. This includes the choice of body colour, the material and colour of the seats or the interior trim. With the curved drylin® W rails the offline configurator can be easily turned and the desired configuration can be created. The company says the curved drylin® W rails made this possible. Small dimensions of the pledger, which make it possible to reduce the size and thus the weight of the rings to a minimum. The sliding elements ensure smooth and easy rotation. 

Why choose drylin® W profile guides?

Robust

Less installation time

Quicker assembly thanks to double rails instead of two single rails mounted in parallel
Property icon

Great variety of materials

For a large number of applications (e.g. automation, food industry, medical technology, pharmaceuticals industry)
Property icon

More ergonomics

Curved rails provide more design freedom, for example in workstations
Property icon

Smooth running

Carriage with hybrid roller bearings for smoother running
Property icon

Weight-optimised

With extremely light carbon rail material
Property icon

More variability

in design thanks to flexible distances with parallel single rails



Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH