Dopo aver selezionato il codice postale, vi assegneremo immediatamente il personale di riferimento per l'assistenza.
Profile
In view of the years of good experience with igus, especially with the linear guide systems, the pull-out elements for these pieces of furniture were selected from the igus catalogue. The trainees opted for the anodised aluminium shafts with lubrication-free drylin linear plain bearings, as well as for a drylin NT telescopic rail. They ensure smooth and maintenance-free movement and look stylish too.
Opening at the touch of a button
Classic drawers were completely dispensed with in the bedside table, but a concealed storage space was nevertheless included. The cabinet can be opened at the touch of a button, and there is also a small compartment for the user. Here, linear plain bearings – two shafts made of hard anodised aluminium and two linear plain bearings made of tribologically optimised high-performance iglidur® J polymer – were used. Visually, the round shafts merge perfectly with the design of the table. The sliders allow the table to be opened easily, quietly and smoothly. The fast assembly of the linear guides was also impressive.
Quiet sliding with long extension
The budding carpenters implemented two particularly remarkable features in the coffee table. It is equipped with a revolving drawer that can be opened with a pressure opener and the table can also be slid out from the middle for extra storage space. The durability and appearance were decisive factors for this pull-out. The drylin telescopic rail NT-35 made of aluminium directly convinced a trainee with its visually appealing anodised aluminium. High-performance polymers are used for the sliding elements. The tribo-polymer enables the guides to glide gently and without jerking. Another relevant advantage is achieved by the omission of rollers in plastic sliders. The incorporated solid lubricants guarantee a completely clean, maintenance-free and pleasantly quiet operation. In addition, no dust or dirt sticks to the rails. The linear and telescopic rails combine functionality and design - ideal for use in furniture.